??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 3380 - Sensor, Type T, for T-groove cylinder, Connection type S, Plug
Bill of material
Sensor GN3380-T-S-0,3
ARTNR
GN3380-T-S-0,3
L
Cable length
0,3 m
D
3 mm
WEIGHT
Weight
0.0140 kg
CTN
Customs Tariff Number
85365019
ROHS
YES