??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Berger Tools
Description
GN366 - Oval tubular handles
Bill of material
Ovalrohrgriff GN366-36-M8-300-ELG
ARTNR
B
36 mm
D
Thread
L1
mm
A
24 mm
H
57 mm
L2
mm
L3
mm
L4
mm
T
min.
15 mm
FARBEVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES