??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 422 - Cabinet "U" handles, Type T1, with 1 button, Connection type K, Cable
Bill of material
Buegelgriff GN422-ZD-T1-K-2-SW
ARTNR
L1
±0,2
117 mm
L2
158 mm
L3
105.5 mm
A
10.2 mm
B
33 mm
D
Thread
M6
H
44 mm
T
12 mm
L4
Cable length
m
WEIGHT
Weight
kg
CTN
Customs Tariff Number
79070000
ROHS
YES