??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN422 - Cabinet "U" handles, Type T1, with 2 buttons, Connection type S, Plug (with 0,25 m cable)
Bill of material
Buegelgriff GN422-ZD-T2-S-SR
ARTNR
L1
±0,2
117 mm
L2
181.5 mm
L3
105.5 mm
A
10.2 mm
B
33 mm
D
Thread
M6
H
44 mm
T
12 mm
WEIGHT
Weight
0.6300 kg
CTN
Customs Tariff Number
79070000
ROHS
YES