??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Berger Tools
Description
GN423 - Cabinet „U“ handles, Type B, Mounting from the operator's side
Bill of material
Geraetegriff GN423-12-100-B-ELG
ARTNR
OBERVIS
Surface
B1
12 mm
L1
±0.25
mm
B2
12.5 mm
D1
Thread
M5
D3
12.5 mm
H1
40 mm
H2
34.5 mm
L2
mm
L5
max.
5 mm
L6
10.5 mm
S
9 mm
OBER
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES