??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN425.1 - Cabinet ''U'' handles
Bill of material
Buegelgriff GN425.1-A4-10-100-GS
ARTNR
D1
10 mm
L
Length
mm
D2
Thread
M5
D3
mm
15
H1
47 mm
H2
35 mm
R
11 mm
T
min.
12 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES