??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN425 - Stainless Steel-Cabinet "U" handles
Bill of material
Edelstahl-Buegelgriff GN425-A4-10-120-GS
ARTNR
PARTNUMBER
GANTER PARTNUMBER
D1
10 mm
L
Length l ±0.25
mm
D2
Thread
M5
D3
mm
15
H
43 mm
R
12 mm
T
min.
12 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES