??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Berger Tools
Description
GN427 - Cabinet ''U'' handles
Bill of material
Buegelgriff GN427-12-100-SR
ARTNR
OFLVIS
Surface
B
12 mm
L
Length
mm
A
8 mm
H
40 mm
R
8 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES