目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Raendelschraube GN529-22-M6-10
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled screws, Knurled nuts
GN 529
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn529/gn529.prj},{NB=Raendelschraube GN529-22-M6-10},{ARTNR=GN529-22-M6-10},{PARTNUMBER=GN 529-22-M6-10},{NORMNR=GN 529},{D1=22},{D2=M6},{D2X=6},{L=10},{D3=15},{H=14},{K=10},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0100},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Berger Tools
Description
GN 529 - Knurled Screws, Duroplast
Bill of material
Raendelschraube GN529-22-M6-10
ARTNR
GN529-22-M6-10
GN529-22-M6-10
D1
22
22
mm
D2
Thread
M6
M6
L
Length
10
10
mm
D3
15
15
mm
H
14
14
mm
K
10
10
mm
WEIGHT
Weight
0.0100
0.0100
kg
CTN
Customs Tariff Number
39263000
ROHS
YES