??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN53.2 - Magnets, Rectangular-Shape, with Plastic Housing
Bill of material
Haftmagnet GN53.2-ND-55-RT
ARTNR
L
Length
55 mm
B
22.5 mm
H
8.5 mm
NK
Nominal magnetic force
48 N
MAT
Magnet material
ND - NdFeB
FARBE
Color
WEIGHT
Weight
0.0250 kg
CTN
Customs Tariff Number
85051100
ROHS
YES