??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN5332 - Star knobs with internal thread
Bill of material
Sterngriff GN5332-50-M10
ARTNR
GN5332-50-M10
D1
50 mm
D2
Thread
M10
D3
23 mm
D4
27 mm
H1
84 mm
H2
62 mm
T
min.
17 mm
WEIGHT
Weight
0.0500 kg
CTN
Customs Tariff Number
39263000
ROHS
YES