目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Sterngriff GN5335-50-M8-E
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5335
GN 5335 NI E
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5335/gn5335_e/gn5335_ni_e.prj},{NB=Edelstahl-Sterngriff GN5335-50-M8-E},{ARTNR=GN5335-50-M8-E},{PARTNUMBER=GN 5335-50-M8-E},{NORMNR=GN 5335},{D1=50},{D2=M8},{NDM=8.000},{D4=21},{H1=34.0},{H2=17},{T1=15},{ABS1=20.000},{ABS2=18.000},{ABS3=14.000},{ABS4=6.000},{ABS5=11.000},{R1=67.000},{R2=6.000},{R3=13.000},{OBVIS=matt gestrahlt},{WEIGHT=0.2400},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 5335 - Stainless Steel-Hand knobs, Type E, with threaded blind bore, matt-blasted
Bill of material
Edelstahl-Sterngriff GN5335-50-M8-E
ARTNR
GN5335-50-M8-E
GN5335-50-M8-E
D1
50
50
mm
D2
Thread
M8
M8
mm
D4
21
21
mm
H1
34.0
34.0
mm
H2
17
17
mm
T1
min.
15
15
mm
WEIGHT
Weight
0.2400
0.2400
kg
CTN
Customs Tariff Number
84879059
ROHS
YES