??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN565.2 B - Inclined cabinet „U“ handles, Type B, Mounting from the operators side
Bill of material
Schraeger Buegelgriff GN565.2-26-128-B-BL
ARTNR
B1
26 mm
ABS
Distance base/nut
mm
Enter value for ABS
Distance base/nut
mm
cm
inch
ft
L
Length l ±0.25
mm
A
17 mm
B2
32 mm
B3
34 mm
B4
57 mm
D2
Thread
M6
H1
34 mm
H2
54 mm
R
17 mm
OFLVIS
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES