??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN567 - Star nuts
Bill of material
Sternmutter GN567-40-M8-SW
ARTNR
D1
40 mm
D2
Thread
D3
mm
D4
25 mm
H
10 mm
K
8.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES