目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edehlstahl-Rastbolzen GN607.1-6-A-NI
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN607.1
GN607.1 NI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn607_1/gn607_1_n/gn607_1_a.prj},{NB=Edehlstahl-Rastbolzen GN607.1-6-A-NI (deactivated)},{ARTNR=GN607.1-6-A-NI},{PARTNUMBER=GN 607.1-6-A-NI},{NORMNR=GN 607.1},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{E=19.6},{L1=45},{L2=6},{L3=10},{L4=5},{L6=17},{SW=17},{FEDERDRUCK=9},{FEDERDRUCK2=25},{BELASTBARKEIT=400},{D2G=12.000},{D2K=10.160},{T=1.600},{R=21.000},{WEIGHT=0.0340},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{D11=5.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 607.1 A - Stainless Steel-Indexing plunger with rest position, Type A, without lock nut, with plastic knob
Bill of material
Edehlstahl-Rastbolzen GN607.1-6-A-NI
ARTNR
GN607.1-6-A-NI
GN607.1-6-A-NI
POS
Position
deactivated
activated
deactivated
activated
D1
Plunger -0.02/-0.05 Bore H7
6
6
mm
D2
Thread
M12x1,5
M12x1,5
D3
25
25
mm
E
~
19.6
19.6
mm
L1
45
45
mm
L2
±0.5
6
6
mm
L3
-0.15
10
10
mm
L4
5
5
mm
SW
17
17
mm
FEDERDRUCK
Initial
9
9
N
FEDERDRUCK2
End
25
25
N
BELASTBARKEIT
Axial
400
400
N
WEIGHT
Weight
0.0340
0.0340
kg
CTN
Customs Tariff Number
73182900
ROHS
YES