目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Rastbolzen GN607.2-6-10,5-ST
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN607.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn607_2/gn607_2.prj},{NB=Rastbolzen GN607.2-6-10,5-ST (deactivated-3)},{ARTNR=GN607.2-6-10,5-ST},{PARTNUMBER=GN 607.2-6-10,5-ST},{NORMNR=GN 607.2},{D1=6},{L1=10,5},{L1X=10.5},{POS=0},{POSX=eingerastet,ausgerastet},{D2=25},{D3=10},{E=19.5},{L2=34},{L3=10},{L4=6.0},{S=3},{SX=[3:5]},{SW1=17},{SW2=14},{L6=17},{FEDERDRUCK=10},{FEDERDRUCK2=24},{BELASTBARKEIT=400},{D2G=12.000},{D2K=10.160},{T=1.600},{R=21.000},{WEIGHT=0.0400},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 607.2 - Indexing plungers
Bill of material
Rastbolzen GN607.2-6-10,5-ST
ARTNR
GN607.2-6-10,5-ST
GN607.2-6-10,5-ST
D1
Plunger -0.02/-0.05 Bore H7
6
6
mm
L1
10,5
10,5
mm
POS
Position
deactivated
activated
deactivated
activated
D2
25
25
mm
D3
10
10
mm
E
19.5
19.5
mm
L2
34
34
mm
L3
10
10
mm
L4
Stroke
6.0
6.0
mm
S
Clamping length
mm
Enter value for S
Clamping length
mm
cm
inch
ft
確定
SW1
17
17
mm
SW2
14
14
mm
FEDERDRUCK
Initial
10
10
N~
FEDERDRUCK2
End
24
24
N~
BELASTBARKEIT
Axial
400
400
N
WEIGHT
Weight
0.0400
0.0400
kg
CTN
Customs Tariff Number
73182900
ROHS
YES