目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Rastbolzen GN613-6-AK-NI
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN613 NI
GN613 NI-KU
GN613 AK
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn613_n/gn613_n_ku/gn613_ak/gn613n_ak_asmtab.prj},{NB=Edelstahl-Rastbolzen GN613-6-AK-NI (deactivated-0)},{ARTNR=GN613-6-AK-NI},{PARTNUMBER=GN 613-6-AK-NI},{NORMNR=GN 613},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTAND=0},{ABSTANDX=[0:20]},{D1=6},{D2=M12x1,5},{D3=25},{D4=6},{E=16.2},{L1=54.5},{L2=6},{L3=26},{L4=6},{L5=10},{L6=17},{SW=14},{FEDERDRUCK=8},{FEDERDRUCK2=21},{ARTIKELNUMMER=GN 613.1- 6},{KM=6},{D2G=12.000},{D2K=10.160},{SW2=18.000},{R=25.00},{T=2.00},{Z=7.00},{ZZ=2.00},{ZZZ=7.20},{ZZZZ=7.00},{PPATH=gn613n_ak_asmtpl.prj},{WEIGHT=0.0340},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 613 - Stainless steel-Indexing plunger without head, Type AK, with lock nut, with lifting knob
Bill of material
Edelstahl-Rastbolzen GN613-6-AK-NI
ARTNR
GN613-6-AK-NI
GN613-6-AK-NI
POS
Position
deactivated
activated
deactivated
activated
ABSTAND
Locking nuts
mm
Enter value for ABSTAND
Locking nuts
mm
cm
inch
ft
確定
D1
Plunger -0.02/-0.04 Bore H7
6
6
mm
D2
M12x1,5
M12x1,5
mm
D3
25
25
mm
L1
~
54.5
54.5
mm
L2
min.
6
6
mm
L3
26
26
mm
FEDERDRUCK
Initial
8
8
N
FEDERDRUCK2
End
21
21
N
ARTIKELNUMMER
Screw driver
GN 613.1- 6
GN 613.1- 6
WEIGHT
Weight
0.0340
0.0340
kg
CTN
Customs Tariff Number
73181900
ROHS
YES