??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 628.5 - Cabinet "U" handles, Type B, Neutral position open from 2 to 3
Bill of material
Buegelgriff GN628.5-132-3/2-B
ARTNR
GN628.5-132-3/2-B
L1
±0.5
132 mm
D1
28 mm
D2
Thread
M6 mm
H1
46 mm
H2
12 mm
H3
4.5 mm
L2
160 mm
L3
89 mm
S
10 mm
WEIGHT
Weight
0.105 kg
CTN
Customs Tariff Number
39269097
ROHS
YES