??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN630.1 - Cabinet U-handles, Type B, Fixing with countersunk screw
Bill of material
Buegelgriff GN630.1-114-B-DGR
ARTNR
L1
114 mm
FARBEVIS
Cover
L2
±0.5
93.5 mm
L3
74 mm
B1
35 mm
B2
19 mm
D
6.5 mm
H1
33 mm
H2
7 mm
H3
11 mm
WEIGHT
Weight
0.0260 kg
CTN
Customs Tariff Number
39263000
ROHS
YES