目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriffschraube mit Edelstahl-Gewindestift GN6336.5-AM-50-M10-25
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.5
GN 6336.5 AM-AP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_5/gn6336_5_am/gn6336_5_am.prj},{NB=Sterngriffschraube mit Edelstahl-Gewindestift GN6336.5-AM-50-M10-25},{ARTNR=GN6336.5-AM-50-M10-25},{PARTNUMBER=GN 6336.5-AM-50-M10-25},{NORMNR=GN 6336.5},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=20,25,30,45,55},{D3=18},{H1=32},{H2=15},{VERS=2},{WEIGHT=0.0820},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Berger Tools
Description
GN 6336.5 AM - Star knobs with Stainless Steel threaded bolt, Type AM, Star knob DIN 6336, Aluminium (AL), matt (ground)
Bill of material
Sterngriffschraube mit Edelstahl-Gewindestift GN6336.5-AM-50-M10-25
ARTNR
GN6336.5-AM-50-M10-25
GN6336.5-AM-50-M10-25
D1
50
50
mm
D2
Thread
M10
M10
L
Length ≈
25
25
mm
D3
18
18
mm
H1
32
32
mm
H2
15
15
mm
WEIGHT
Weight
0.0820
0.0820
kg
CTN
Customs Tariff Number
73181535
ROHS
YES