??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Berger Tools
Description
GN666.5 - Stainless Steel-Tubular handles, Mounting from the back, Type E with Stainless Steel cover cap
Bill of material
Edelstahl-Rohrgriff GN666.5-30-M8-300-E
ARTNR
D1
30 mm
D2
Thread
L1
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES