??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 666.7 - Stainless Steel-Tubular handles, Mounting from operator‘s side, Type E with Stainless Steel cover cap
Bill of material
Edelstahl-Rohrgriff GN666.7-30-M8-300-E
ARTNR
D1
30 mm
D3
Thread
M8
L2
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES