??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 666.7 - Stainless Steel-Tubular handles, Mounting from operator‘s side, Type K with Plastic cover cap
Bill of material
Edelstahl-Rohrgriff GN666.7-30-M8-300-K
ARTNR
D1
30 mm
D3
Thread
M8
L2
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES