目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Geschlitzte Edelstahl-Stellring GN7062.3-42-B20-NI
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN7062.3
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn7062_3/gn7062_3.prj},{NB=Geschlitzte Edelstahl-Stellring GN7062.3-42-B20-NI},{ARTNR=GN7062.3-42-B20-NI},{PARTNUMBER=GN 7062.3-42-B20-NI},{NORMNR=GN 7062.3},{D1=42},{D2=B20},{B2D1=21.500},{B2D2=39.000},{D2X=20},{B1=15},{B2=18},{D3=M5},{D3X=5},{S=3.0},{X=0.6},{WEIGHT=0.0979},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOGANTER=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Berger Tools
Description
GN 7062.3 - Semi-split Stainless Steel-Set collars with damping washer
Bill of material
Geschlitzte Edelstahl-Stellring GN7062.3-42-B20-NI
ARTNR
GN7062.3-42-B20-NI
GN7062.3-42-B20-NI
D1
42
42
mm
D2
H10 recommended shaft tolerance h11
B20
B20
mm
B1
15
15
mm
B2
18
18
mm
D3
Thread
M5
M5
S
3.0
3.0
mm
X
≈ Protrusion of cap thread
0.6
0.6
mm
WEIGHT
Weight
0.0979
0.0979
kg
CTN
Customs Tariff Number
73269096
ROHS
YES