??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 712.1 SK - Cam action indexing plunger, type SK, with safety-rest position with lock nut
Bill of material
Kurven-Rastriegel GN712.1-6-M16x1,5-SK
ARTNR
POS
Position
ABSTAND
lock nut
mm
Inserisci valore per ABSTAND
lock nut
mm
cm
inch
ft
D1
Pin h9 Bore G7
mm
D2
Thread
M16x1,5
D3
16 mm
L1
60 mm
L2
±0.5
6 mm
L3
35 mm
L4
32 mm
FEDERDRUCK
beginning / end
7 / 16.5 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES