??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 712 A - Cam action indexing plungers, type A, without rest position without lock nut
Bill of material
Kurven-Rastriegel GN712-6-M16x1,5-A
ARTNR
POS
Position
D1
Pin h9 Bore G7
mm
D2
Thread/screw thread
M16x1,5
D3
16 mm
L1
51 mm
L2
8 mm
L3
min
35 mm
L4
32 mm
FEDERDRUCK
Initial / end
6.5 / 20 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES