??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN712 AK - Cam action indexing plungers, type AK, without rest position with lock nut
Bill of material
Kurven-Rastriegel GN712-6-M16x1,5-AK
ARTNR
POS
Position
ABSTAND
lock nut
mm
Enter value for ABSTAND
lock nut
mm
cm
inch
ft
D1
Pin h9 Bore G7
mm
D2
Thread
M16x1,5
D3
16 mm
L1
51 mm
L2
8 mm
L3
min
35 mm
L4
32 mm
FEDERDRUCK
Initial / end
6.5 / 20 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES