??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN7332 - Stainless Steel-Gripping trays, Type A, Mounting from the operator's side
Bill of material
Edelstahl-Griffschale GN7332-155-A-1-EP
ARTNR
L1
155 mm
K
Identification no.
H1
80 mm
H2
42 mm
L2
109 mm
L3
20 mm
L4
3.5 mm
L5
19.2 mm
L6
+1
60 mm
L7
+1
115 mm
M1
128 mm
M2
53 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES