??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 816 - Locking plungers, type AK, operation with knob, with lock nut
Bill of material
Verriegelungsbolzen GN816-8-M12x1,5-AK
ARTNR
POS
Position
D1
Plunger 0/-0.05 Bore +0.15/+0.07
mm
D2
Thread
D3
mm
D4
28 mm
L1
~
mm
L2
mm
L3
mm
L4
~
6 mm
SW
mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES