??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN 817.6 - Stainless Steel-Indexing plungers, Type EC, with engagement monitoring, with rest position, Connection type S, Plug
Bill of material
Edelstahl-Rastbolzen GN817.6-6-9-EC-S-0,5
ARTNR
POS
Position
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
D1
Pin -0,02/-0,05 Bore H7
mm
L1
mm
L5
Cable length
0,5 m
D2
D3
mm
D4
2 mm
K
mm
L2
mm
L3
mm
L4
mm
SW
mm
FEDERDRUCK
Spring load ≈ Initial
N
FEDERDRUCK2
Spring load ≈ End
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES