??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN864 - Power clamps, Type BL, Clamping arm horizontal
Bill of material
Kraftspanner GN864-32-BL
ARTNR
POS
mm
GR
Size (Piston diameter)
mm
SM
max. Clamping torque at 6 bar
Nm
FS
Clamping force at r at 6 bar
N
FH
Holding force at r at 6 bar
N
A
mm
B
-0.2
mm
D1
h8
mm
D2
Thread
D3
H8
mm
D4
mm
D5
Thread
H1
mm
H2
mm
L1
-0.5
mm
L2
mm
L3
mm
L4
mm
L5
mm
M1
±0.01
mm
M2
mm
M3
±0.01
mm
M4
±0.01
mm
M5
mm
R
mm
S
mm
T
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84671190
ROHS
YES