??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 866 - Power clamps pneumatic, for centred clamping, Type BC, 2 Clamping arms vertical for centred clamping
Bill of material
Kraftspanner GN866-20-BC-NC
ARTNR
W
Angle
°
GR
Size (Piston diameter)
mm
SM
max. Clamping torque at 6 bar
Nm
FS
Clamping force at r at 6 bar
N
FH
Holding force at r at 6 bar
N
A
mm
B
-0.2
mm
D1
h8
mm
D2
Thread/screw thread
D3
H8
mm
D4
mm
D5
Thread/screw thread
L1
-0.5
mm
L2
-0.5
mm
L3
mm
L4
mm
L5
mm
L6
~
mm
M1
±0.01
mm
M2
mm
M3
±0.01
mm
M4
±0.01
mm
M5
mm
R
mm
S1
mm
S2
mm
T
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84671190
ROHS
YES
WX
°