??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Berger Tools
Description
GN876 - Swing clamps, Type AC, Clamping arm with slotted hole, 2 flanged washers and GN 708.1 spindle assembly
Bill of material
Schwenkspanner GN876-40-16-L-AC
ARTNR
GROESSE
Piston-Ø
mm
D1
mm
POS
Position
FS
Clamping capacity at 6 bar
N
A
mm
B1
mm
D2
Thread
D3
Supply port
D4
H1
mm
H2
≈ unclamped
mm
H3
≈ clamped
mm
K
mm
L1
mm
L2
3 mm
L3
mm
L4
mm
M1
mm
W1MIN
Clamping stroke
mm
W1MAX
Stroke
mm
W2
Clamping stroke
mm
AD
max. tightening thorque of the clamping arm
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84679200
ROHS
YES