??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 893.1 - Proximity switches with holder
Bill of material
Naeherungsschalter GN893.1
ARTNR
GN893.1
KS
Power clamp
B
8 mm
D
Instrument plug 4 phase
M 12x1
L1
-0.2
42.0 mm
L2
26 mm
L3
110(PVC-Kabel)
WEIGHT
Weight
0.0200 kg
CTN
Customs Tariff Number
85365019
ROHS
YES