??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 893.2 - Proximity Switch for Power Clamps Size 32, Inductive Sensor
Bill of material
Naeherungsschalter GN893.2
ARTNR
GN893.2
KS
Power clamps
TYP
Proximity switch type
GN 893.2
B
16 mm
D
Connector 4-pole
M12x1
L1
-0,2
57.5 mm
L2
41 mm
L3
10
WEIGHT
Weight
0.0260 kg
CTN
Customs Tariff Number
85365019
ROHS
YES