??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 893.4 - Proximity Switch for Power Clamps Size 50, Inductive Sensor
Bill of material
Naeherungsschalter GN893.4
ARTNR
GN893.4
KS
Power clamp
TYP
Proximity switch type
GN 893.4
B
16 mm
D
Connector 4-pole
M12x1
L1
-0,2
73 mm
L2
48 mm
L3
10 mm
WEIGHT
Weight
0.0310 kg
CTN
Customs Tariff Number
85365019
ROHS
YES