??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Jan 2022. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN896.1 - Proximity switches with holder
Bill of material
Naeherungsschalter GN896.1
ARTNR
GN896.1
B
62 mm
H1
24 mm
H2
10 mm
L
Length
14 mm
PS
Pneumatic clamp
Info
WEIGHT
Weight
0.1080 kg
CTN
Customs Tariff Number
82057000
ROHS
YES