??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 9190.1 - Pull-down clamps with clamping thread, Type P, with prism clamping jaw
Bill of material
Niederzugspanner GN9190.1-14-M12-P-G
ARTNR
A
Slot width
mm
D1
KEN
Coding
POS
Position
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
D4
H1
mm
H2
mm
H3
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Clamping stroke
mm
MA
max. tigehting torque
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES