??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 926.1 - Clamping lever with Stainless Steel-Screw, Type A, with adjustable plastic, contact plate
Bill of material
Exzenterspanner mit Edelstahl-Schraube GN926.1-63-M6-50-A
ARTNR
L1
mm
D2
Thread
ZS
Position
L2
in clamping position
mm
B
mm
D3
mm
D4
mm
H
Stroke at 90° lever movement
L3MIN
min.
mm
L3MAX
max.
mm
L4
Adjustable range
1.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES