??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 926 - Clamping levers with eccentrical cam with threaded stud, Type A with adjustable contact plate
Bill of material
Exzenterspanner mit Stahl-Schraube GN926-63-M6-50-A
ARTNR
L1
mm
D1
Thread
D2
Thread
ZS
Position
L2
in clamping position
mm
B
mm
D3
mm
H
Stroke at 90° lever movement
L3
in clamping position
mm
L4
Adjustable range
1.5 mm
T
useable thread length
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES