??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 32
HELP_VARIABLE
Company
Berger Tools
Description
GN 927 - Clamping levers with eccentrical cam with internal thread, Type B, Plastic contact plate without setting nut
Bill of material
Exzenterspanner mit Innengewinde GN927-63-M6-B-S
ARTNR
L1
mm
D1
Thread
ZS
Position
B
mm
D3
mm
D5
mm
H
Stroke at 90° lever movement
mm
L3
in clamping position
mm
L5
in clamping position
mm
T
useable thread length
mm
FARBE
Color
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES