??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 962 - Toggle clamps pneumatic with Magnetic piston, Type CPV, Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
Bill of material
Schnellspanner GN962-220-CPV-M
ARTNR
GROESSE
Size
mm
POS
Position
°
FH
Holding force
N
FS
Clamping force at 6 bar ≈
N
A
35 mm
B1
mm
B2
mm
B3
mm
B4
mm
D1
D2
mm
D3
IA
Inside Ø Connection Tube
mm
E
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L4
mm
M1
mm
M2
mm
M3
mm
R
mm
S1
mm
W
Adjustable range
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES