??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp4540_9rg - Bel Power Solutions
Bill of material
GP4540-9RG
PN
Part Number
GP4540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/15/15/15VDC, 3.2/3.2/3.2/3.2A, Input 21.6-50.4VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
21.6-50.4 VDC
OV
Output Voltage
15/15/15/15 VDC
OC
Output Current
3.2/3.2/3.2/3.2 A
OT
Operating Temperature
-40 to 71 °C