??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Misumi
Description
GPA__GT5090, GPA__GT5120, GPA__GT5150, GPA__GT5200, GPA__GT5250, GPA__GT5300, GPA__GT5400, GPB__GT5090, GPB__GT5120, GPB__GT5150, GPB__GT5200, GPB__GT5250, GPB__GT5300, GPB__GT5400, GPK__GT5090, GPK__GT5120, GPK__GT5150, GPK__GT5200, GPK__GT5250, GPK__GT5300, GPK__GT5400, GPN__GT5090, GPN__GT5120, GPN__GT5150, GPN__GT5200, GPN__GT5250, GPN__GT5300, GPN__GT5400, GPT__GT5090, GPT__GT5120, GPT__GT5150, GPT__GT5200, GPT__GT5250, GPT__GT5300, GPT__GT5400, GPM__GT5090, GPM__GT5120, GPM__GT5150, GPM__GT5200, GPM__GT5250, GPM__GT5300, GPM__GT5400, GPP__GT5090, GPP__GT5120, GPP__GT5150, GPP__GT5200, GPP__GT5250, GPP__GT5300, GPP__GT5400, GPS__GT5090, GPS__GT5120, GPS__GT5150, GPS__GT5200, GPS__GT5250, GPS__GT5300, GPS__GT5400 - High Torque Timing Pulleys 5GT Type
Bill of material
GPA37GT5090-A-H12
PN
Part Number
MAT
Material
ST
Surface Treatment
NT
Number of Teeth
TNW
Type Nominal Width
BW
Belt Width
9 mm
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
SBS
Shaft Bore Specifications
DD
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
AC
Accessories Set Screw
-
ALT1
Set Screw Angle
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 0.5mm Increment
mm
QFC
QFC 0.5mm Increment
mm
QTC
QTC 0.5mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 0.5mm Increment
mm
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT4
Side Counterbored
ZM
ZM Selection
ZMDD1
d1 ZM
0.0 mm
ZMDD2
d2 ZM
0.0
ZMHH
h
0.0 mm
ZSC
ZSC 0.5mm Increment
mm
ZFC
ZFC 0.5mm Increment
mm
ZTC
ZTC 0.5mm Increment
mm
ALT5
Boss Cut
BC
BC 0.5mm Increment
mm
ALT6
Flange not Swaged
ALT7
Flange Swaged on One Side
ALT8
Flange Cut
FC
FC 0.5mm Increment
mm
ALT13
Hub Lengthening
BN
BN 0.5mm Increment
0.000 mm