??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHAF6067-UW, GPCHAF6067-UBS - Universal Roller - Width 60mm - Specify The Number of Wheels
Bill of material
GPCHAF6067-UW-5
PN
Part Number
GPCHAF6067-UW-5
TYPE
Type
GPCHAF
FS
Frame Size
6067
WS
Wheel Shape
U(Universal)
COLORW
Color of Wheel
N
Number of Wheels N
A
60
H
43
E
7
P
66.7
D
60
LL1
l1
33.4