??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHSF4050-UW, GPCHSF4050-UBS - Universal Roller - Width 40mm - Specify The Number of Wheels
Bill of material
GPCHSF4050-UW-5
PN
Part Number
GPCHSF4050-UW-5
FS
Frame Size
4050
WS
Wheel Shape
U(Universal)
COLORW
Color of Wheel
N
Number of Wheels N
A
40
H
35
E
7.5
P
50
D
43
LL1
l1
25