??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GPHA208 - Series
Bill of material
GPHA208-0302AXXXC1SA(A=5.8,B=3,H=16.6)
CNSTYPECODE
Order code
GPHA208-0302AXXXC1SA(A=5.8,B=3,H=16.6)
PIN
No.of Pins per Row
H
Dimension:H
mm
Enter value for H
Dimension:H
mm
cm
inch
ft
B
Dimension:B
mm
Enter value for B
Dimension:B
mm
cm
inch
ft
XX
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
15.24 mm
L1
Dimension:L1
12.94 mm
L2
Dimension:L2
7.62 mm
M
Dimension:M
5.08 mm