??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GPHCMN, GPHCMNS - Dia28 Fastening Rubber Type Caster
Bill of material
GPHCMN51-R
PN
Part Number
TYPE
Type
GPHCMN
D
mm
TSMB
Type Selection of Main Body
MATW
Wheel Material Material / color
DD1
d1
20 mm
B
mm
H
mm
J
mm
E
mm
W
Spanner Width
22 mm