카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRC541-2-0001
PHD
Grippers
GRC Grippers
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{phd/grippers/grc/grc_metric.prj},{NB=GRC541-2-0001_Open-Extend_},{JT=38.86},{JT1=37.465},{ACLOSED=158.200},{AOPEN=195.800},{B=52.000},{C=152.500},{CC=0.254},{D3=10.287},{D1=0.737},{D2=6.706},{E=9.000},{G=21.000},{H=33.000},{J=62.000},{K3=5.0200},{K1=5.5626},{K1A=44.094},{L=102.000},{M=6.350},{SKTHD=10.490},{SKTHD1=6.985},{N4=8.0000},{N1=16.000},{N2=7.9375},{N3=6.4008},{P=37.0000},{Q3=6.000},{Q1=12.00},{Q2=4.9530},{S=55.000},{T=21.000},{U=85.500},{W=38.000},{X=49.000},{Y3=5.0000},{Y1=9.000},{Y2=4.140},{F1=14.000},{F1S=41.000},{F2=76.750},{F2S=103.500},{F3=15.500},{F4=10.000},{F5=20.000},{F6=6.0200},{F7B=6.000},{F7A=4.9759},{STYLE=5},{JAW=1},{SENSOR=0},{SPRING=0},{SEAL=1},{POSITION=Open-Extend},{SWITCH=},{MTGBRKTKIT=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
PHD
Description
GRC_M - GRC Metric Parallel Gripper
Bill of material
GRC541-2-0001
PT
Product Type
G-Gripper
SER
Series
R-Regular Duty
TYPE
Type
C-Rotary Parallel
STYLE
Style
5 - Full Mounting
6 - Full Mounting Corrosion Resistant
7 - Bottom Mount
8 - Bottom Mount Corrosion Resistant
5 - Full Mounting
6 - Full Mounting Corrosion Resistant
7 - Bottom Mount
8 - Bottom Mount Corrosion Resistant
SIZE
Size
4-1.50 (40 mm) Bore
4-1.50 (40 mm) Bore
JAW
Model/Jaw Option
1 - Standard, Raised Jaw
2 - SHURGRIP, Raised Jaw
3 - Standard, Flat Jaw
4 - SHURGRIP, Flat Jaw
1 - Standard, Raised Jaw
2 - SHURGRIP, Raised Jaw
3 - Standard, Flat Jaw
4 - SHURGRIP, Flat Jaw
DN
Design No.
2
SENSOR
Sensor Option
0 - None
2 - Hall Effect Switch Ready
5 - Internal Proximity Switch Ready
6 - 12mm External Proximity Switch Ready
0 - None
2 - Hall Effect Switch Ready
5 - Internal Proximity Switch Ready
6 - 12mm External Proximity Switch Ready
SPRING
Spring Option
0 - None
3 - Med Duty Spring Assist Closed
4 - Med Duty Spring Assist Open
5 - Heavy Duty Spring Assist Closed
6 - Heavy Duty Spring Assist Open
0 - None
3 - Med Duty Spring Assist Closed
4 - Med Duty Spring Assist Open
5 - Heavy Duty Spring Assist Closed
6 - Heavy Duty Spring Assist Open
SEAL
Seal
1 - Buna-N
2 - Fluoro-Elastomer
1 - Buna-N
2 - Fluoro-Elastomer
POSITION
Part Position
Open-Extend
Closed-Retract
Open-Extend
Closed-Retract
SWITCH
Switch
Blank-None
Blank-None
MTGBRKTKIT
Mounting Bracket Accessory Kit
Blank-None
Blank-None
JT
Nominal jaw travel
38.86
38.86
mm
A
A Closed/Open
195.800
195.800
mm
B
52.000
52.000
mm
C
152.500
152.500
mm
D
1/8 BSP
1/8 BSP
mm
E
9.000
9.000
mm
G
21.000
21.000
mm
H
33.000
33.000
mm
J
62.000
62.000
mm
K
.1884 x .310 DP
.1884 x .310 DP
L
102.000
102.000
mm
M
6.350
6.350
N
M8 x 1.25 x 16 DP
M8 x 1.25 x 16 DP
P
37.0000
37.0000
mm
Q
M6 x 1.0 x 12 DP
M6 x 1.0 x 12 DP
S
55.000
55.000
mm
T
21.000
21.000
mm
U
85.500
85.500
mm
W
38.000
38.000
mm
X
49.000
49.000
mm
Y
M5 x 0.8 x 9 DP
M5 x 0.8 x 9 DP
F1
14.000
14.000
mm
F2
76.750
76.750
mm
F3
15.500
15.500
mm
F4
10.000
10.000
mm
F5
20.000
20.000
mm
F6
6.0200
6.0200
mm
F7
M6 x 1.0
M6 x 1.0
F8
31.000
31.000
mm
F10
22.500
22.500
mm
F11
32.500
32.500
mm
F12
6.500
6.500
mm
F13
3.000
3.000
mm
F14
9.000
9.000
mm
F15
17.500
17.500
mm
R1
25.500
25.500
mm
R2
88.000
88.000
mm
R3
15.500
15.500
mm
R4
10.000
10.000
mm
R5
20.000
20.000
mm
R6
5.02 x 8.0 DP
5.02 x 8.0 DP
R7
M6 x 1.0 x 12.5 DP
M6 x 1.0 x 12.5 DP
R8
31.000
31.000
mm
R9
14.0000
14.0000
mm
R10
22.5000
22.5000
mm
R11
32.500
32.500
mm
R12
18.000
18.000
mm
R14
2.500
2.500
mm
R15
28.750
28.750
mm
H1
35.000
35.000
mm
H2
15.000
mm
H3
5.750
mm
H4
8.000
mm
H5
67.500
67.500
mm
RS1
35.000
35.000
mm
RS2
22.000
mm
RS3
14.000
mm
RS4
13.000
mm
RS5
16.000
mm
RS6
RS5
67.500
67.500
mm
P1
57.500
57.500
mm
P2
11.500
11.500
mm
P3
27.500
27.500
mm
P4
26.500
26.500
mm
EP1
35.000
35.000
mm
EP2
32.000
mm
EP3
11.000
mm
EP4
23.000
mm
EP5
51.000
51.000
mm
EP6
8.000
mm
EP7
23.000
23.000
mm
S1
265.500
265.500
mm
S2
9.750
9.750
mm
S3
50.000
50.000
mm
S4
51.000
51.000
mm
S5
5.000
5.000
mm
S6
59.500
59.500
mm
S7
10.000
10.000
mm
S8
7.750
7.750
mm
GW
Gripper Weight
1.91
1.91
kg