??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pi
Description
GRH12M - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH12M-L5-50-BC-M40-C4
MODEL
Model
GRH12M
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
40:400W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
594.0 mm
A
50 mm
M
4 mm
N
12 mm
P
350 mm
KG
7.86 kg